Nelson™ PN BRKV

MOUNTING BRACKET-VERTICAL

Read more...

Features

  • Kit contains: 1 mounting bracket; 4 cheesehead screws; 4 nuts; 4 plain washers; 4 lock washers
  • Designed for use with the following enclosures (ordered separately): EXCJB31-M25, EXCJBCP31-M25, EXCJB21-M25, EXCJB21CP-M25 and JB22-M25
  • Designed for use with the following thermostats (ordered separately): TF4X40, TH4X325, TH7325, TA4X140, and TA7140

Specifications

Certifications and Compliances
UL, CSA and ATEX Rated: Hazardous (Classified) Locations
Material
304 Stainless Steel
Mounting Aspect
Vertical device orientation perpendictular to pipe or vessel surface

Documents & Drawings