Appleton™ dust-ignitionproof, watertight DTX surface mounting junction boxes are used to protect personnel against accidental contact with enclosed electrical devices or connections and to protect the enclosed devices or connections against specified external conditions. They also serve as intermediate pulling and splicing points in a conduit system. DTX junction boxes are specially designed and constructed for hazardous locations where ignitable dusts, fibers or flyings.
Read more...
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
Area Classification
|
Class II, Division 1 and 2, Groups E, F, G
Class III Type 4 Type 9EFG |
Certifications
|
UL
|
Item Type
|
Made to Order
|
Material
|
Cast Iron
Aluminum |
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.