Appleton™ DTX Junction Boxes

Appleton™ dust-ignitionproof, watertight DTX surface mounting junction boxes are used to protect personnel against accidental contact with enclosed electrical devices or connections and to protect the enclosed devices or connections against specified external conditions. They also serve as intermediate pulling and splicing points in a conduit system. DTX junction boxes are specially designed and constructed for hazardous locations where ignitable dusts, fibers or flyings.

Read more...

Products

Search
1-10 of 29 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Dust-Ignitionproof, watertight
  • Ideal for use in grain elevators, grain storage areas, paper mills, coal storage facilities and textile factories
  • Cast iron box and cover for surface mounting. Cast aluminum available as an option
  • Provided with mounting lugs
  • Mechanically attached gaskets

Specifications

NEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 9EFG
Standard Materials and Finishes
Cast iron enclosure and cover with hot dip galvanized finish, vellumoid gasket and stainless steel cover bolts
Options
Factory installed mounting plate and cast aluminum box and cover are available. See catalog pages for details

Documents & Drawings