Appleton™ explosionproof, dust-ignitionproof, watertight AE Series bolted molded case switches and enclosures are used to disconnect circuits and for control of lighting and power circuits in areas where hazardous materials are handled or stored. They offer explosionproof protection in an enclosure with a wide range of options. This 3-pole 600 Vac, 125/250 Vdc molded case switch is available in eleven Amp options from 30 to 1200.
Read more...
Amperage
|
Varies by contacts, wire size, load, temperature
|
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
30 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
|
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
30 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
|
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
30
Varies by contacts, wire size, load, temperature 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
|
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
30
Varies by contacts, wire size, load, temperature 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
Varies by contacts, wire size, load, temperature
30 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
Amperage
|
30
Varies by contacts, wire size, load, temperature 60 100 150 200 400 600 800 1200 |
Area Classification
|
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 4 Type 4X |
Certifications
|
cULus
CSA UL |
Factory Sealed
|
Non-Factory Sealed
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.