Appleton™ AE Bolted Molded Case Switches and Enclosures

Appleton™ explosionproof, dust-ignitionproof, watertight AE Series bolted molded case switches and enclosures are used to disconnect circuits and for control of lighting and power circuits in areas where hazardous materials are handled or stored. They offer explosionproof protection in an enclosure with a wide range of options. This 3-pole 600 Vac, 125/250 Vdc molded case switch is available in eleven Amp options from 30 to 1200.

Read more... Read more...

Products

Search
1-10 of 18 results for Products
:
Appleton™ PN AEAB13630MCS
Amperage
Varies by contacts, wire size, load, temperature
30
60
100
150
200
400
600
800
1200
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
30
60
100
150
200
400
600
800
1200
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEAB13630MCSAS1
Amperage
Varies by contacts, wire size, load, temperature
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEAB13660MCS
Amperage
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEAB13660MCSAS1
Amperage
Varies by contacts, wire size, load, temperature
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEBB13610MCS
Amperage
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEBB13610MCSAS1
Amperage
Varies by contacts, wire size, load, temperature
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AECB13615MCS
Amperage
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
UL
CSA
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
UL
CSA
Made to Order
Compare
Appleton™ PN AEDB63660MCS
Amperage
Varies by contacts, wire size, load, temperature
30
60
100
150
200
400
600
800
1200
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
30
60
100
150
200
400
600
800
1200
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEEB13615MCS
Amperage
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
30
Varies by contacts, wire size, load, temperature
60
100
150
200
400
600
800
1200
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare
Appleton™ PN AEEB13615MCSAS2
Amperage
Varies by contacts, wire size, load, temperature
Area Classification
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
Certifications
cULus
CSA
UL
Item Type
Made to Order
availability
Amperage
Area Classification
Certifications
Item Type
availability
Varies by contacts, wire size, load, temperature
Class I, Division 1 and 2, Groups B, C, D
Class II, Division 1 and 2, Groups E, F, G
Class III
Type 4
Type 4X
cULus
CSA
UL
Made to Order
Compare

Features

  • Explosionproof, dust-ignitionproof, watertight. Ideal for use in chemical and petrochemical plants, petroleum refineries, other process facilities and industrial applications
  • Precision machined flamepath between box and cover. O-ring gasket insures watertight integrity
  • Bolt on stainless steel slotted mounting feet
  • Stainless steel, captive Quad-Lead® cover bolts are standard (disengaged in 1-½ turns)
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • External operating handle with stops for limiting handle travel
  • Switch operators can be locked in the ON or OFF position (up to 3 padlocks)
  • External flange maximizes internal space
  • Standard outlets top and bottom for line and load wiring
  • Plugged ½” outlets top and bottom for breather and drain
  • Switches mounted on a galvanized steel removable pan
  • Molded case switches are designed to accept +40 °C (+104 °F) standard circuit breakers

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel switch, operator shafts, cover bolts and hinges; neoprene O-ring
Standard Finishes
Enclosure and cover have gray epoxy powder coat inside and outside
Options
1A or 1B, or 2A or 2B auxiliary switch, breather, drain, external grounding stud, plastic nameplate, shunt trip, and under voltage release are available. See catalog pages for details
Custom Options
1200 Amp or 4-pole versions are available. Contact your local representative for details

Documents & Drawings