Appleton™ TE1FU Stainless Steel Cable Glands

Appleton™ TE1FU Stainless Steel Cable Glands are for armored cables (SWA, braid, tape). They are certified for enclosures with the following protection modes: Ex d flameproof IIB or IIC, Ex e increased safety, Ex nR restricted breathing and D dust environment. They are ideal for onshore and offshore use and for other hazardous areas exposed to gases and dust.

Read more...

Features

  • Cable gland with elastomer seal for use in hazardous areas with all types of armored cables (braid, tape and wire)
  • Provides a gas tight seal permitting the compatibility of use with restricted breathing (Type ""nR"") equipment
  • Allows mechanical cable retention and earth continuity via the cable armor termination
  • Separate tightening actions for the inner
  • The inner displacement seal and armor terminations are separate tightening actions providing maximum control over the pressure applied to the cable bedding
  • Reversible armor cone and AnyWay clamping ring arrangement facilitates remote make off and enables the cable to be disconnected from the equipment
  • Environmental/load retention seal is provided on the cable outer sheath
  • Stepped cone is suitable for SWA cables. Grooved cone is suitable for all other approved armored cables
  • Sealing technique: inner displacement seal and LRS (load retention seal) outer seal

Specifications

ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22
ATEX/IECEx Certifications and Compliances
Zone 1 and 2, Zone 20; Ex d IIC; Ex e IIC; Ex nR II, Ex ta IIIC; IP66, IP67, IP68
Gland Material
Stainless steel
Seal Material
LSF (Low Smoke Fume) Halogen Free thermoplastic elastomer
Optional Material
Aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings