Appleton™ PN SWD100S400F

ATX SWITCH 100A 4-POLE

Read more...

Features

  • Flameproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Available up to 690 Volts, and up to 250 Amps
  • Padlockable handle in position "O"
  • 3 or 4-pole switch mechanism
  • NO-NC" early break auxiliary contact
  • Two threaded cable entries at bottom and one at top (M20 to M63)
  • Supplied with 1 x M20 blanking plug and 1 x M8 earth stud

Specifications

ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials and Finishes
Marine grade aluminum alloy box with gray paint and A2 stainless steel captive screws
Main contact termination
Up to 85 mm² (0.2868 in²)
Auxiliary contact termination
2.5 mm² (0.004 in²)
CF2D Temperature Class
T6 for Ta ≤ +40 °C (+104 °F); T5 for +40 °C (+104 °F) < Ta ≤+55 °C (+131 °F)
CF2D Surface Temperature
T95 °C (T203 °F)
CF2D Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
CF Temperature Class
T6
CF Surface Temperature
T80 °C (T176 °F)
CF Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F); CF10B is -20 °C to +55 °C (-4 °F to +131 °F)
Options
Visible break assembly including a window to view power connection (only for 100 A to 160 A versions). See catalog pages for details

Documents & Drawings