Appleton™ PN SWD016S300A

ATX 16A 3-POLE SW ENCLOSURE

Read more...

Features

  • Flameproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Available up to 690 Volts, and up to 32 Amps
  • Two threaded entries (one top and one bottom) M20 or M25
  • Switch mechanism fixed at the bottom of the box
  • Padlockable handle

Specifications

ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Stand Materials
Marine grade aluminum alloy box with A2 stainless steel captive screws
Termination
16 Amp: 4 mm² (0.006 in²) terminals. 32 Amp: 6 mm² (0.009 in²) terminals
Internal earth
2 x 4 mm² (0.006 in²) terminals
External earth
16 Amp: M5. 32 Amp: M6
16 Amp Temperature Class
T6 for Ta = +40 °C (+104 °F), T5 for Ta = +55 °C (+131 °F)
16 Amp Surface Temperature
T95 °C (+203 °F)
16 Amp Ambient Temperature:
40 °C to +55 °C (-40 °F to +131 °F)
32 Amp Temperature Class
T6 for Ta ≤ +40 °C (+104 °F), T5 for +40 °C (+104 °F) < Ta ≤+55 °C (+131°F)
32 Amp Surface Temperature
T95 °C (+203 °F)
32 Amp Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)

Documents & Drawings