Appleton™ PN RB10050

RDC BUSH STL 1 TO 1/2 IN NPT

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Smooth rounded integral bushing protects conductor insulation
  • Full machine tapered threads (NPT)

Specifications

NEC/CEC Certifications and Compliances
RB75-50 thru RB200-150 all materials: Class I, Division 1 and 2, Groups A, B, C, D; Class I, Zone 1 and, 2, Groups IIA, IIB, IIC; Class II, Division 1 and 2, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances
RB-200-100 thru RB400-350: Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Steel with zinc electroplate. Malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Aluminum with natural finish

Documents & Drawings