Appleton™ PN PRE416PB

ATX PLUG 16A 3P+E 200V-250V

Read more...

Features

  • Positive polarization: only ATX plugs of same style, number of poles and ampere rating may be used with these sockets
  • Interlocked 3-pole or 4-pole Ex de disconnecting on-load switch, with auxiliary early break contact (capacity 2.5 mm²/0.004 in² max)
  • Plug is mechanically locked in socket when switch is ON
  • Switch operating handle can be padlocked in OFF position (max 4 padlocks )
  • Plug cannot be inserted or removed unless switch is in OFF position
  • Operating temperature of -30 °C to +55 °C (-22 °F to +131 °F)

Specifications

Area Classification
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Operating Temperature
-30 °C to +55 °C (-22 °F to +131 °F)
Voltage
380/415 Vac, 480/500 Vac, 440/460 Vac or 600/690 Vac
Number of Poles
3
Number of Wires
4, 5
Hertz
50/60 or 60 Hz
Materials and Finishes
Wall Socket is high impact resistance fiberglass reinforced polyester. Polyamide plug and flap cover.

Documents & Drawings