Appleton™ PN MD2SR3034F

MD2SR-DIV SWITCHED RECPT

Read more...

Features

  • Class J fused version: short circuit withstand rated to 200,000 RMS symmetrical amperes
  • Unfused version: short circuit withstand rated to 10,000 RMS symmetrical amperes
  • Positive polarization; only plugs of the same style, number of poles, and Amperage rating may be used with these receptacles
  • Plug must be inserted into the receptacle before the switch can be turned on. Plug cannot be withdrawn unless the switch is in the off position
  • Insulated, dual-color polymer operating handle clearly indicates the switch being energized. Ergonomically designed handle is made of high-impact polymer material for exceptional ruggedness, durability and corrosion resistance
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Operating handle can be locked in the OFF position with provision to lock in the ON position. Cover can be padlocked closed
  • Style 2 (shell and extra pole) grounding
  • Removable hinged cover and key-hole mounting feet allows for easy installation and maintenance
  • Conduit entry is drilled and tapped to 1-1/2#8221;. Reducer bushings 1-1/2#8221; to 1-1/4#8221; and 1-1/2#8221; to 1#8221; provided at no additional cost
  • Accommodates #8 – #4/0 AWG copper wire
  • UL Listed for use with Appleton Powertite™ ACP plugs

Specifications

Hazardous Area Classification
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; Class I, Zone 2, Group IIC T3; NEMA 3, 3R, 4, 4X, 9FG, 12
Amperage
30, 60 or 100
Voltage
240 Vac or 600 Vac
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
3, 7.5, 10, 20, 30 or 50
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875 to 1.906#8221;
Mounting Box Entries
Dead-End
Materials and Finishes
Enclosure is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. High impact polymer operating handle. Stainless steel hardware and mounting feet.

Documents & Drawings