Appleton™ PN IS0455020STB

1/2 IN 45DEG LFMC CONN ISO THD

Read more...

Features

  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements. The ferrule also provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Insulated throat protects against wire damage
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined metric threads
  • Compact design with small turning radius

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
3/8 to 1 straight: steel. 1-1/4 to 2 straight and 3/8 to 2 90°: malleable iron. 3/8 to 1 ferrule: steel; 1-1/4 to 2 ferrule: aluminum. Insulators: nylon
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings