Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Versatile with field selectable technology to fit mutiple applciation's needs
Each fixture offers dual lumen outputs that are selectable by the user.
Each fixture offers user selectable correlated color temperature (CCT); 3K, 4K or 5K
Multiple mounting positions available due to the adjustable knuckle design which allows the fixture to rotate from 90 to 180 degrees, enabling it to be mounted as a wall, ceiling or pendant fixture.
Huge energy savings when compared to legacy lighting, just 7 to 38 Watts
Optional polycarbonate color globes available in red, green, blue and amber. Used as indicator lighitng in multiple applications.
Optional stainless steel wire guards that can be used for additional protection.
cETLus listed | Type 3R, 4, 4X | IP 66 | Suitable for wet locations | Marine outside type for USA ONLY
Low Lumen Fixture Lumen Outputs
1,000 or 2,000
High Lumen Fixture Lumen Outputs
3,500 or 5,000
Surge Suppression
Robust 6 kV
Reported L70
60,000 hours
User Selectable Correrlated Color Temperature (CCT)
3000K or 4000K or 5000K
Multiple Moutning Positions
Wall, Ceiling or Pendant
Electrical
120-277 Vac, 50/60 Hz
Standard Materials and Finishes
Mounting hood and fixture housing is cast copperfree (4/10 of 1% max.) aluminum. Gaskets are silicone rubber. All hardware and catch assemblies are stainless steel. Globes are polycarbonate. Globe guards are stainless steel.
Warranty
5 year standard warranty
Documents & Drawings
x
Product Comparisonx
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.