Appleton™ PN IDSR1034NF

RECEPT 100A 3W4P NF CSA

Read more...

Features

  • Receptacles are provided with a safety-interlock system, designed to free both hands for insertion and removal of the plug
  • A cover interlock is provided to prevent entry to the enclosure while the operator is in the ON position; plugs cannot be inserted or removed unless the power switch is in the OFF position
  • Receptacles with 3 phase 4 wire grounded receptacles are prewired to the breaker or disconnect switch
  • 600 Vac, FB (ferrite bead) circuit breakers
  • Available in fused or non-fused using the same compact enclosure
  • Uses standard Powertite™ ACP or CPH plugs for wide acceptability
  • Receptacle with standard spring door cover is NEMA 3 and 5. When used with supplied screw cap it is NEMA 3, 4X and 5
  • Insulating blocks provide the greatest dielectric and mechanical strength
  • Ergonomically designed yet rugged cast aluminum handle for exceptional durability and corrosion resistance
  • Patented brass receptacle contacts exert constant pressure for good electrical continuity
  • Furnished with rugged cast aluminum housings
  • Optional cover latch available to allow for locking the operating mechanism in the OFF position

Specifications

Area Classification
Listed for Ordinary (Unclassified) Locations; NEMA 3, 4X, 5
Amperage
30, 60, or 100
Voltage
600 Vac
Number of Poles
3
Number of Wires
3
Grounding Style
Style 2
Horsepower Ratings
Standard fuse: 7.5, 15 or 30; Time delayed fuse: 20, 50, or 70; No fuse: 25, 60, 75
Materials and Finishes
Enclosure and receptacle are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat

Documents & Drawings