Appleton™ PN HUB250B

2-1/2 IN THD RGD COND HUB IRON

Read more...

Features

  • Bonding locknut
  • Insulated throat
  • Recessed neoprene O-ring to assure water and dust-tight connections

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials and Finishes
1/2 thru 1 body, screw, 1/2 thru 1 and 5 thru 6 locknut are zinc electroplated steel; 1-1/4 thru 6 body and 1-1/4 thru 4 wedge are malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat.

Documents & Drawings