Appleton™ PN HUB125

1-1/4 IN THD RGD COND HUB IRON

Read more...

Features

  • Female bushed nipple type
  • Female thread for rigid conduit and IMC
  • Takes less space
  • Recessed O-ring seal outside the box provides a watertight threaded hub on enclosures
  • Suitable for use with service entrance conduit

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2; Class III, Divisions 1 and; 2 per NEC 501-4(B), 501.10(B)(4), 502-4(A)(2),; 503-3(A)
Standard Materials and Finishes
Zinc electroplated ductile iron and neopreone gasket
Optional Materials
Mechanically galvanized available. Contact your local representative for pricing and availability

Documents & Drawings