Appleton™ PN HRDC050ZE

ATX HALOGEN 50W LIGHTING

Read more...

Features

  • Typical applications include chemical and petrochemical plants, refineries and other process industries
  • Type IIB version is designed with an E27 lampholder to accommodate either a 40 to 100 W incandescent lamp or a 50 W halogen lamp (lamp is not supplied). This fixture operates in any position. It has an internal aluminum reflector, 2.5 mm² (0.004 in&
  • Type IIC version is designed with a G4 lampholder to accommodate a 20 W halogen lamp (lamp supplied) or a BA 15d for a 50 W halogen lamp (lamp supplied). This fixture operates in any position. It has an internal aluminum reflector, 2.5 mm² (0.004 in

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP65 or IP66; IK08
Specific Wattages
40 W Incandescent; 60 W Incandescent; 100 W Incandescent; 50 W Halogen
Ambient Temperature: IIB Version
-40 °C to +40 °C (-40 °F to +104 °F)
Ambient Temperature: IIC Version
-20 °C to +40 °C (-4 °F to +104 °F)
Standard Materials and Finishes
Gray painted marine grade aluminum alloy body and bezel with toughened sealed lamp glass lens and aluminum internal reflector

Documents & Drawings