Appleton™ PN HEXS1521212

HZ LED SYS 15W 120V 12VDC

Read more...

Features

  • Extensive Exit and Emergency portfolio that includes Exit and Emergency Signs, Exit and Emergency Combo, and Emergency systems units
  • All models are prewired and can be run at 120 or 277 Vac, 60 Hz
  • 6 kV of surge protection is standard on all models
  • The testing system automatically runs a self diagnostic cycle to check for battery and load connections at preprogrammed intervals or by manually activating the magnetic test switch
  • Mounting brackets and hardware are provided with all single sided units for wall mounting
  • Double sided units are provided with a pre-installed conduit hub to allow for conduit and pendant mounting
  • Directional arrows on Exit sign can be snapped out at time of installation
  • Tamper resistant screws are available as an option
  • LED indicator on emergency models visually communicates fixture operational status
  • Emergency models offer an optional 12V rechargeable nickel cadmium battery that lasts a minimum of 90 minutes
  • An Internal heater and a battery blanket for extreme cold temperature are included as standard for the Exit and Emergency sign, resulting in an ambient temperature of -20 °C to +50 °C (-4 °F to +122 °F)
  • The Emergency System combo heads can be rotated up to 360 degrees per user's preference

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIA, IIB, IIC; IP65; Suitable for Wet Locations;
Ambient Temperature
Ambient range: -20 °C to +50 °C
Electrical
120/277 Vac, 60 Hz
Standard Materials and Finishes
Luminaires housing is fiberglass reinforced polycarbonate, strengthened by UV stabilized polycarbonate lenses and die cast aluminum mounting brackets. Stainless Steel hardware is provided standard and batteries are nickel cadmium
Warranty
5 year standard warranty

Documents & Drawings