Appleton™ PN HEX31R12

HZ LED EXIT, 1SIDE,RED, 120v

Read more...

Features

  • Extensive Exit & Emergency portfolio that includes Exit and Emergency Signs, Exit and Emergency Combo and Emergency systems units
  • Emergency models are equipped with, a 6V or 12V rechargeable nickel cadmium battery that lasts a minimum of ninety minutes. A Self-diagnostic feature that performs monthly, biannual, and annual tests to ensure reliable operation, a test magnet that can prompt diagnostic test to run on demand an LED indicator that visually communicates fixture operational status
  • Self diagnostic feature performs monthly; biannual and annual tests ensure reliable operation
  • Magnet flash can prompt diagnostic test to run on demand (test magnet included with unit)
  • Bright and long lasting Red or Green LEDs
  • LED indicator visually communicates fixture operational status
  • Directional arrows can be snapped out at time of installation
  • A pre-installed conduit hub is available standard for conduit and pendant mount. Mounting brackets and hardware are provided with all single sided units for wall mounting
  • Single and dual sided options
  • 6 kV surge protection standard
  • Optional tamper resistant screws available
  • 5 year standard warranty on fixture, 3 year warranty on battery

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIA, IIB, IIC; IP65; Suitable for Wet Locations;
Ambient Temperature
Ambient range: -20 °C to +50 °C
Electrical
120/277 Vac, 60 Hz
Standard Materials and Finishes
Luminaires housing is fiberglass reinforced polycarbonate, strengthened by UV stabilized polycarbonate lenses and die cast aluminum mounting brackets. Stainless Steel hardware is provided standard and batteries are nickel cadmium
Standard Materials and Finishes
Luminaires housing is fiberglass reinforced polycarbonate, strengthened by UV stabilized polycarbonate lenses and die cast aluminum mounting brackets. Stainless Steel hardware is provided standard and batteries are nickel cadmium

Documents & Drawings