Appleton™ PN GSK5020C

CUSHION TYPE GS FIXTURE HANGER

Read more...

Features

  • Extra wide mating surfaces of GS box and cover provide greater gasket contact for more positive seal
  • Universal design – furnished with 4 threaded universal 3/4’ hubs, four 3/4’ to 1/2’ reducers, and 3 close-up plugs
  • Furnished with mounting lugs
  • Raintight when enclosed and gasketed with hub or blank covers. When used with a gasket, GS junction boxes are weatherproof
  • GSU-20 accommodates connection block
  • Cushion fixture hangers are enclosed and gasketed

Specifications

NEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
Malleable iron boxes and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; neoprene gaskets

Documents & Drawings