Appleton™ PN FVR240BU

FV SERIES 2-40W T12 120-277V

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, food processing plants, warehouses, underground tunnels and general manufacturing facilities
  • Low operating costs provide more lumens per Watt than incandescent fixtures
  • Impact-resistant polycarbonate lens and reflector are hinged for easy single-handed entry to ballast compartment
  • Ballast options for nearly all U.S. and foreign voltage and frequency combinations are available
  • Corrosion-resistant fiberglass reinforced polyester housing
  • Stainless steel hubs (3/4"") provided as standard
  • Latch assembly and elastomer type gasket provide positive seal from water ingress
  • Safety switch (supplied as standard) disconnects power to lamps and ballast when lens is open
  • Actuator allows access to lamps and ballast compartment; no tools are required. It can be removed for tamper-resistant applications.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G; Class I, Zone 2, Group IIC; Type 4X; Marine Type Electric Fixture; Outside Type (Salt Water); Wet Locations
Specific Wattages
32 - 32 W (T8); 40 - 40 W (T12-RS, F40BX); 44 - 44 W (T-8-HO); 60 - 60 W (T-12-HO)
Electrical
120-277 V, 50/60 Hz; 347 V, 60 Hz
Standard Materials and Finishes
Fiberglass reinforced polyester housing with polycarbonate lens, internal reflector and lampholders, elastomer gasket, and stainless steel hubs

Documents & Drawings