Appleton™ PN FLB218BULA

ATX LIGHTING

Read more...

Features

  • Typical applications include oil refineries petrochemical plants, pulp and paper mills, tunnels and other light duty manufacturing locations
  • Available in various lengths and wattages ranging from 18 to 58
  • Utilizes two 26 mm (T8) bi-pin fluorescent lamps
  • Instant start 95% power factor ballast
  • Pre-impregnated fiberglass reinforced white polyester housing
  • Electrostatically applied white powder painted steel reflector provides optimal lighting distribution
  • Poured-in-place elastomer gasket secures IP65/67 ingress protection
  • Closing system using stainless steel clips
  • Available in 3 hour emergency version; including a multi-tap ballast with built-in monthly self-test. Test results through multi-colored LED
  • One fluorescent tube remains lit for up to 3 hours and up to 29% light intensity for 18 Watt, 15% for 36 Watt and 9% for 58 Watt
  • Plug-in battery pack is easy to remove for maintenance. Battery voltage is 6 volts and 4 Ah capacity

Specifications

ATEX Certifications and Compliances
Zone 2 and 22; Ex II 3 GD
ATEX/IECEx Certifications and Compliances
IP65/67
Specific Wattages
1 x 18 W; 2 x 18 W; 1 x 36 W; 2 x 36 W; 1 x 58 W; 2 x 58 W
Ambient Temperature
-20 °C to +55 °C (-4 °F to +131 °F)
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate lens and lampholder, powder painted sheet steel reflector and elastomer gasket
Battery Back-Up
All emergency units supplied with cut off switch to battery when fixture is opened

Documents & Drawings