Appleton™ PN FDB218ACM

ATX LIGHTING

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, painting, sewage and water treatment facilities, warehouses, underground tunnels and general manufacturing facilities
  • Quick and easy installation of fluorescent lighting fixtures with 2G11 and G13 lamp holders. Easy access to lamps through threaded entry cap
  • Supplied with energy efficient and self induction ferromagnetic ballast on a removable gear tray. Easy connection to wire and disconnect with plug-in terminal blocks. Supplied with external and internal ground/earth connection
  • Magnetic ballast versions 230 V 50 Hz or 240 V 50 Hz or 220 V 60 Hz or 230 V 60 Hz
  • Electronic ballast versions 110 to 254 Vac/Vdc, 50/60 Hz
  • Bi-pin (G13) 18 and 36 W magnetic ballast versions operate at +70 °C (+158°F) ambient temperature with T4 rating
  • Impact resistant borosilicate glass sealed tube
  • Supplied with O-ring for improved ingress protection
  • Fixture supplied with one M20 blanking plug
  • Optional 3 hour emergency version with automatic self test every month. Plug in battery pack (6 V 4 Ah) is easy to remove for maintenance

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66/68
Specific Wattages
1 x 18 W; 2 x 18 W; 3 x 18 W; 1 x 36 W; 2 x 36 W; 3 x 36 W; 1 x 58 W; 2 x 58 W; 3 x 58 W
Ambient Temperature
-20 °C to +55 °C (-4 °F to +131 °F)
Standard Materials and Finishes
Aluminum end caps and cover with tempered borosilicate glass (18 W), or borosilicate glass (36 W and 58 W) tube. Internal reflector is white powder coated galvanized steel
Battery Back-Up Option
3 hour emergency version with 6 V - 4 Ah battery

Documents & Drawings