Appleton™ PN ESD50

SWIVEL-JOINT 1/2 EXPLO-PROOF

Read more...

Features

  • EXJF Hanger Coupling: Meets NEC Sec. 501 requirement for flexible suspension where fixture stem is more than 304.8 mm (12 in) long. Watertight construction. Convenient method for attaching explosionproof lighting fixtures to non-flexible hangers.
  • ESS and ESD swivels for use with rigid fixture hangers where fixture stem is more than 304.8 mm (12 in) long

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
EXJF Coupling Standard Materials and Finishes
Outer bronze braid, inner brass core with insulating liner and brass end fitting. Natural finish.
ESD and ESS Swivels Standard Materials and Finishes
Malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat

Documents & Drawings