Appleton™ PN EFHC1075

EXPL PROOF FIXT HANGER UNILET

Read more...

Features

  • Have smooth, rounded integral bushing in each hub to protect conductor insulation
  • Used where fixture stem is less than 304.8 mm (12 in) long or with EXJF, ESD, or ESS where fixture stem is more than 304.8 mm (12 in) long
  • Raintight when used with O-Ring
  • Provided with threaded removable cover for convenience in pulling or splicing conductors
  • Mounting strap available for fastening EFHC or EFHCA to a mounting surface
  • Replacement Cover (EFHC): GRK-1
  • Hanger has setscrew in stem hub to prevent fixture stem from turning

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Body is malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Cover is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting strap and LC locking coupling are steel with zinc electroplate

Documents & Drawings