Appleton™ PN EDS1036

DISC.SWITCH UNILET 100 3P 600V

Read more...

Features

  • Explosionproof, dust-ignitionproof. Functions as load disconnect switch or as individual motor control switch
  • Hinged, removable cover provides instant access for installation and servicing
  • Self-locating, spring-mounted internal handle actuator
  • Rugged handle has stainless steel shaft within a stainless steel bushing; may be locked in ON or OFF position
  • Removable mounting plate simplifies installation
  • Top and bottom standard feed-thru conduit openings. Removable reducer bushing furnished with each opening
  • Additional top and bottom openings for drain and breather; supplied with close-up plugs
  • Covers have captive, slotted, stainless steel screws to prevent "freezing"
  • Insulated neutral lug supplied as standard
  • For 200 Amp, please contact your local sales representative

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4, 4X, 7BCD, 9EFG
CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel handle shaft, bushing and exposed hardware. Exterior surfaces have epoxy powder coat finish
Options
1NO, 1NC or 2NO, 2NC auxiliary switch, drain/breather and NEMA 4, 4X enclosure are available. See catalog pages for details

Documents & Drawings