Appleton™ PN EDKF21AQ

FRONT OPER COV-CHAMB-SW 1P 20A

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Factory sealed switches are designed to a UL Standard so that any arcing devices are contained within an explosionproof labyrinth switch (standard switch and sealing chamber on select models).
  • 20 Amp 4-way and all 30 Amp models utilize a switch enclosed in separate sealing chamber. Smooth double-face, accurately ground surfaces on sealing chamber flange mate with cover and body to provide positive flame-tight construction
  • 1/2#8221; and 3/4#8221; 1-gang units suitable for Class I, Group B, in addition to Class I, Groups C and D; Class II, Groups E, F and G; and Class III
  • Sealing chamber has prewired factory sealed pigtail leads to switch
  • Enclosures have external mounting lugs for ease of mounting
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Enclosures furnished with internal ground screw
  • Corrosion resistant, strong stainless steel hex head cap screws attach cover/body/sealing chamber assembly for approved flame-tight construction
  • Threaded stainless steel operating handle provides positive corrosion resistant operation
  • Choice of front-operating or side rocker arm handle; each may be locked in ON or OFF position
  • Custom units are available. See catalog pages for details

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 7 BCD, 9EFG
Standard Materials
Malleable iron body and covers. Copperfree (4/10 of 1% max.) aluminum sealing chamber (on select models). Nylon 6/6 handle. Corrosion resistant stainless steel nameplate mounting bracket (optional)
Standard Finishes
Tumbler switches have a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Option Materials
1- or 2-gang copperfree (4/10 of 1% max.) aluminum bodies and covers available. See catalog pages for details
Nameplate Mounting Bracket
Make circuit description/identification easy and eliminate costly field installation (drilling/tapping) to accommodate circuit identification nameplates by using our bracket accessory. See catalog.

Documents & Drawings