Appleton™ PN ECS275

3/4 TWO GANG ECS UNILET

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Corrosion resistant captive stainless steel hex head bolts hold cover to body
  • Dozens of possible combinations of push buttons, selector switches and pilot lights. Contact your local sales representative for combinations not found in the catalog pages
  • Push buttons supplied standard with neoprene weather boot
  • Clearly marked terminals with brass screws assure quick, easy wiring
  • Push buttons and selector switches employ heavy duty, 10 Amp 600 Vac rated contact blocks that are silver cadmium oxide assuring long trouble free operation
  • Pilot Lights are supplied with jewel guard and 120 Vac lamp
  • Factory sealed push buttons are supplied with lockout type guards. Hole in guard locks with up to 1/4#8221; hasp. Permits locking of push button to prevent unauthorized operation
  • Smooth rounded integral bushing in hub protects conductor insulation
  • Accurately tapped, tapered hubs for tight, rigid joints and ground continuity
  • T6 temperature rating
  • Non-factory sealed devices are available, contact your local sales representative for details

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Type 3R, 7BCD, 9EFG
Standard Materials
Aluminum alloy cover and cast copperfree (4/10 of 1% max.) aluminum body. See catalog pages for operator materials.
Standard Finishes
Baked epoxy paint body and cover. Operators have a natural finish
Modified Operation Three Position Selector Switches
Momentary contact right position, spring return to center, maintained contact left position. Momentary contact left position, spring return to center, maintained contact right position. See catalog pages for details
Optional Lockout
Selector switch lockout for factory sealed units locks two or three position handle in any position. Securing rod for push button factory sealed units. See catalog pages for details
Pilot Light Options
LED pilot light available. Pilot light jewel/guard assembly and LED jewel/guard assembly are available in red, amber, blue, clear, green and opal. See catalog pages for details
4X Certification
CSA Type 4X enclosure and cover available. See catalog pages for details

Documents & Drawings