Appleton™ PN ECS1104X

MOUNTING BOX 1 GANG 1" 4X

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Factory sealed switches are designed to a UL Standard so that any arcing devices are contained within an explosionproof labyrinth switch (standard switch and sealing chamber on select models).
  • 20 Amp 4-way and all 30 Amp models utilize a switch enclosed in separate sealing chamber. Smooth double-face, accurately ground surfaces on sealing chamber flange mate with cover and body to provide positive flame-tight construction
  • 1/2#8221; and 3/4#8221; 1-gang units suitable for Class I, Group B, in addition to Class I, Groups C and D; Class II, Groups E, F and G; and Class III
  • Sealing chamber has prewired factory sealed pigtail leads to switch
  • Enclosures have external mounting lugs for ease of mounting
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Enclosures furnished with internal ground screw
  • Corrosion resistant, strong stainless steel hex head cap screws attach cover/body/sealing chamber assembly for approved flame-tight construction
  • Threaded stainless steel operating handle provides positive corrosion resistant operation
  • Choice of front-operating or side rocker arm handle; each may be locked in ON or OFF position
  • Custom units are available. See catalog pages for details

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 7 BCD, 9EFG
Standard Materials
Malleable iron body and covers. Copperfree (4/10 of 1% max.) aluminum sealing chamber (on select models). Nylon 6/6 handle. Corrosion resistant stainless steel nameplate mounting bracket (optional)
Standard Finishes
Tumbler switches have a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Option Materials
1- or 2-gang copperfree (4/10 of 1% max.) aluminum bodies and covers available. See catalog pages for details
Nameplate Mounting Bracket
Make circuit description/identification easy and eliminate costly field installation (drilling/tapping) to accommodate circuit identification nameplates by using our bracket accessory. See catalog.
Pilot Light Options
LED pilot light available. Pilot light jewel/guard assembly and LED jewel/guard assembly are available in red, amber, blue, clear, green and opal. See catalog pages for details
4X Certification
CSA Type 4X enclosure and cover available. See catalog pages for details

Documents & Drawings