Appleton™ PN ECCLCABLCLMPKIT

ECCL Cable Clamp & Screw Kit

Read more...

Features

  • Gasketed spring door cover snaps shut to protect against moisture and combustible dust
  • Gasket in receptacle throat seals around plug for protection against environment
  • Interior switch cylinder has neoprene O-ring at each end to seal out dust and moisture
  • 2 bushings to accommodate different cable sizes

Specifications

Hazardous Area Classification
Class I, Division 1 and 2 Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 7BCD, 9FG
Amperage
20
Voltage
125 Vac or 250 Vac
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1, 2
Plug Cable Diameter
.538 – .639
Materials and Finishes
Connector housing is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat