Appleton™ PN EBR1023HFD100W

EBR 100A 2W3P HFD 100A CSA

Read more...

Features

  • Plug is mechanically locked in receptacle when circuit breaker is ON. Design provides interlocked connect and disconnect operation as well as short circuit and thermal time delay overload protection
  • Plug and receptacle contacts cannot be made or broken under load. Breaker operating handle can be padlocked in either ON or OFF position and is trip free
  • Receptacle ratings available are 30, 60, and 150 Amp
  • Circuit Breakers are thermal-magnetic type – 150 Amp frame size, 20 to 100 Amp trip
  • Body is easily installed with 4 mounting brackets provided, each having keyhole slots. Body has three 11/2" taper tapped conduit openings – (1) top and (2) bottom. Also provided are 3/4" threaded openings (3/4" -1/2" reducer furnished) top and bott
  • Cover is secured with captive quick-bolts for easy installation or removal
  • EBR explosionproof receptacle with interlocked circuit breakers utilize either ACP or CPH series plugs

Specifications

Hazardous Area Classification
Class I, Groups B, C, D; Class II, Group G and Coal Dust; Class III; CSA Type 3, 3R, 4, 4X, 7CD, 9G, 12
Amperage
30, 60, 100 or 150
Voltage
120/240/480/600 Vac or 250 Vdc
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60 or 75
Plug Cable Diameter
.500 to 1.250 thru 1.09 to 2.187
Mounting Box Entries
Feed-Thru
Materials and Finishes
Receptacles, mounting box, covers and plug housings are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Stainless steel quick-bolts and hinge pins.

Documents & Drawings