Appleton™ PN CSST120ACAM

120 VAC CODE-STROBE AMBER LENS

Read more...

Features

  • Typical applications include hazardous locations such plants where plastics, paints, thinners and petrochemicals are manufactured and in other areas where ignitable vapors, dust, moisture and corrosive elements may be present. They are suitable for use in area where audible signals cannot be heard, to warn of unsafe conditions and for other communication needs.
  • Available for fire alarm hearing impaired; produces 65 flashes per minute
  • Arrangement of heat-producing components results in more efficient heat dissipation for cooler fixture operation; it operate safely in high ambient temperatures
  • Minimum operating temperature is -25 °C (-13 °F)
  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design. Threading of fixture unit onto mounting hood makes electrical connection. The only wiring required is attaching two wires to connection block in mounting hood. Connection
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns are required as for single-lead threads. The threads do not stick or gall, eliminating the troublesome problems often encountered with single lead threads during fixture unit removal
  • Factory sealed. External seals not required. All threaded joints are flame-tight
  • Fixture is suitable for mounting globe up or globe down utilizing pendant, ceiling or wall bracket type mounts. Optional guards protect globes from damage and secure to fixture with three screws
  • Fixtures are complete with lamp
  • Factory installed lens available in five colors: red, amber, blue, green and clear (factory installed)
  • Heat- and impact-resistant globes have smooth dust-resistant exterior

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class I, Division 2, Groups A, B; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4X; Suitable for Wet Locations; Marine Outside Type (Saltwater)
Standard Materials and Finishes
Mounting hoods and bodies are cast copperfree (4/10 of 1% max.) aluminum. Globes are made of explosionproof glass, gaskets are silicone, all hardware, catch assemblies and guard are stainless steel. The mounting hoods, bodies, and guards have electrostatatically applied for complete uniform corrosion protection.

Documents & Drawings