Appleton™ PN CSSP75120ACAMG

CODE STROBE 120AC PEND AMB GRD

Read more...

Features

  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design. Threading of fixture unit onto mounting hood makes electrical connection. The only wiring required is attaching two wires to connection block in mounting hood. Connection block is easily wired: (a) loosen two screws; (b) make wire connections; and (c) reposition connection block

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class I, Division 2, Groups A, B; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4X; Suitable for Wet Locations; Marine Outside Type (Saltwater)
Standard Materials and Finishes
Mounting hoods and bodies are cast copperfree (4/10 of 1% max.) aluminum. Globes are made of explosionproof glass, gaskets are silicone, all hardware, catch assemblies and guard are stainless steel. The mounting hoods, bodies, and guards have electrostatatically applied for complete uniform corrosion protection.

Documents & Drawings