Appleton™ PN CPSK2050CN

CPU HANGER COVER

Read more...

Features

  • CPU and EFHU have smooth, rounded integral bushing in each hub to protect conductor insulation
  • Boxes have cast mounting lugs. Box and hub cover provide a complete assembly for suspending lighting fixtures in classified locations
  • CPU20 Hangers are used where fixture stem is less than 12" long or with EXJF, ESD, or ESS where fixture stem is more than 12" long
  • EFHU Flexible Hangers meet NEC Article 501 requirement for flexible suspension where fixture stem is more than 12" long
  • Cushion design protects against vibration, and swivel action (any direction up to 15° from vertical) protects fixture if accidentally struck
  • EFHU Flexible Cushion Hangers available in two spring ranges to support fixture weights of 5.4kg to 21.8kg (12 to 48 lbs) and 21.8kg to 54.4kg (48 to 120 lbs).
  • CB205 Connection Block available for connecting all wires without splices
  • Ground-joint mating surfaces assure flame-tight fit
  • Hanger has setscrew in stem hub to prevent fixture stem from turning

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2,Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
CPU Fixture Hanger Standard Materials and Finishes
Malleable iron or copperfree (4/10 of 1% max.) aluminum body with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Malleable iron or copperfree (4/10 of 1% max.) aluminum cover with zinc electroplate and clear chromate
CPU Cover Standard Materials and Finishes
Malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat
EFHU Fixture Hanger Standard Materials and Finishes
Malleable iron or copperfree (4/10 of 1% max.) aluminum body and cover with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat
EFHU Flexible Hanger Standard Materials and Finishes
Brass fixture stem hub assembly

Documents & Drawings