Appleton™ PN CPS152102SA

20A 2W3P RECEPT EXP PRF ALUM

Read more...

Features

  • Covers are UL Classified for use with Crouse-Hinds™ CPP516 plug
  • Plug mechanical cable clamps prevent strain on cables – they meet or exceed UL strain relief pull-out requirements
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Delayed action construction: insert plug partially rotate slide on front of receptacle and insert plug fully
  • Factory sealed: external seals not required
  • Plug and receptacles are supplied with pressure terminal connectors

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups C, D
Amperage
20
Voltage
125-250 Vac or 18 Vdc
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1
Plug Cable Diameter
.538 – .639
Mounting Box Entries
Dead-End or Feed-Thru
Materials and Finishes
Receptacle cover and CPP plug is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting box is malleable iron with triple-coat. Insulating blocks are fiberglass reinforced polyester.

Documents & Drawings