Appleton™ PN CPC223100

CPS RECEPTACLE WITH EFD BOX

Read more...

Features

  • Factory sealed: external seals not required
  • CPS Series plug and receptacles are supplied with pressure terminal connectors
  • Delayed action construction. Insert plug partially rotate slide on front of receptacle and insert plug fully
  • Energizes receptacle terminals deeply recessed to prevent accidental touching
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Plug mechanical cable clamps prevent strain on cables; they meet or exceed UL strain relief pull-out requirements
  • Captive stainless steel hex head slotted screws

Specifications

Hazardous Area Classification
Class I, Division 1 and 2 Groups B, C, D; Class II, Division 1 and 2 Groups F, G; NEMA 3RX, 7BCD
Amperage
20
Voltage
125-250 Vac or 18 Vdc
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1
Plug Cable Diameter
.538 – .639
Mounting Box Entries
Dead-End or Feed-Thru
Materials and Finishes
Receptacles, covers, caps and ECP plugs are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting box is malleable iron with triple-coat (1) zinc electroplate, (2) chromate and (3) epoxy powder coat finish. Insulating blocks are fiber gl

Documents & Drawings