Appleton™ PN CALB100

WALL BRACKET 1 PIPE TAP

Read more...

Features

  • Choice of pendant, ceiling, bracket and stanchion mountings. Fiberglass-reinforced polyester reflectors in standard dome, deep dome or 30° angle are ideal in installations where luminaire is subject to exceptionally severe corrosive atmospheres. The high bay aluminum reflector is designed for installations where mounting height work planes range from 6 to 9 m (20 to 30 ft). Optional guards protect globes from damage and secure to fixture with three screws
  • Battery Pack is a dual voltage (120/277 V, 60 Hz) solid state charger on open circuit board. It had a long life, high temperature, nickel-cadmium (Ni-Cad) battery and a five-year life expectancy. There is a red indicator light provided with each battery pack to indicate when the battery is charging. Remote "Push-To-Test" switch is available to verify emergency operation (order separately). Wiring instructions for "Push-To-Test" button are supplied with fixture

Specifications

Documents & Drawings