Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Flameproof. Ideal for use in corrosive atmospheres
Designed for use in Zones 1, 2, 21 and 22 areas in the oil and gas industry where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
The JBD Series may be customized to house terminal blocks
The ECD Series may be customized to house a range of components such as control units, breakers, starters, relays, and meters
Enclosures are available in a wide range of sizes
Precision machined flameproof joint between body and cover
Wall thickness suitable for all sizes of cable entries
External fixing lugs
Internal mounting pan
Square and round windows available in a wide range of sizes
Machining and drilling must be completed in our workshops
Power dissipated calculation including cables must be completed according to each size of certified enclosure
Gray painted cast iron or marine grade aluminum enclosure with stainless steel hardware
CF2/A/B/C and CF1A/B/D/E Temperature Class
Zones 1 and 2: T6 to T2
CF2/A/B/C and CF1A/B/D/E Surface Temperature
Zones 21 and 22: T95 °C to T290 °C (T203 °F to 554 °F)
CF2/A/B/C and CF1A/B/D/E Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
CF10B-70B/CF10C-70C Zones 1 and 2 Temperature Class
T6 to T4
CF10B-70B/CF10C-70C Zones 21 and 22 Surface Temperature
T80 °C to T130 °C (T176 °F to T 266 °F)
Ambient Temperature
CF30B, CF70B, CF70C: -20 °C to +55 °C (-4 °F to +131 °F); CF10B,CF20B,CF40B, CF50B, CF10C, CF30C, CF50C: -40 °C to +55 °C (-40 °F to +131 °F); CF60B: -50 °C to +55 °C (-58 °F to +131 °F)
CF10BU-70BU Ambient Temperature
CF30BU, CF60BU, CF70BU: -20 °C to +55 °C (-4 °F to +131 °F), CF10BU, CF20BU, CF40BU, CF50BU:-40 °C to +55 °C (-40 °F to +131 °F)
JBEW Zones 1 and 2 Temperature Class
T6 to T4
JBEW Zones 21 and 22 Surface Temperature
T80 °C to T130 °C (T176 °F to T 266 °F)
JBEW Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Documents & Drawings
x
Product Comparisonx
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.