Appleton™ PN AMLCL3CG6BU8

AMLC 38KLM CW CG 7X7 BU EXT

Read more...

Features

  • Fully dimmable LED driver is integrated with smart LED controls such as daylight harvesting and customized schedules. Enhance safety, reduce maintenance, and meet carbon reduction goals by enabling lighting when operators are in the area.
  • Integrated WirelessHART radio enables robust and self-forming mesh network suitable for harsh and hazardous environments.
  • Dimmable light outputs provide up to 38,000 lumens. LED L70 reported at 60,000 hours.
  • Group Lighting Controls: Dim up to 10 dimmable wired LED luminaires using integrated 0-10V dimming controller.
  • Choice of optics for optimal light distribution: NEMA 3x3, 5x5, 7x6, or 7x7.
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white, 3000K warm white, 1800K, or Amber.
  • Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life.
  • Thermal shock and impact resistant clear or frosted glass one piece lens with captive fasteners. Diffused polycarbonate is also available. Guard and visor available, purchase separately.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1, Groups E, F, G; Class II, Division 2, Groups F, G; Class III; Zone 20, 21 and 22; Type 3R, 4, 4X; IP66/67; Simultaneous Exposure; Marine Outside Type (Salt Water) for USA ONLY; Wet Locations
ATEX/IECEx Certifications and Compliances
Zone 2, 21, 22; IP66; IK08
Lumens to Watts
9,500 lumens is 175-250 W HID; 19,500 lumens is 400-750 W HID; 38,000 lumens is 1500 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F) for AMLCL6, AMLCL8. -40 °C to +55 °C (-40 °F to +131 °F) for high lumen AMLCL3 output
Electrical
120-277 Vac, 50/60 Hz or 125-300 Vdc | Dimmable output
Radio
2.4 GHz ISM Band. WirelessHART Protocol
Antenna Type
External
Update Rate
1 sec to 60 min, user selectable, default 5 min
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing; silicone rubber gaskets; zinc plated steel yoke; clear polycarbonate photocell housing; stainless steel bolts, guard and safety cable; aluminum visor and aluminum close up plugs
Standard Finishes
Architectural bronze polyester housing, lens cover, visor and yoke bracket
Warranty
10 year standard warranty

Documents & Drawings