Appleton™ PN ALA50

1/2 AL FLEXIBLE FIXTURE HANGER

Read more...

Features

  • Protects fixture against wind and vibration damage
  • Cushion type for added protection where lighting fixtures are subjected to vibration
  • Dual function—conduit outlet box and fixture hanger
  • Choice of ball or cushion type
  • Swivel joint construction allows a 20° swing from vertical
  • Cushion style, with conical spring, supports up to 54 kg (120 lbs)
  • Cushion type has setscrew for locking fixture stem
  • Fixture and hanger stem can be wired at work bench
  • Single and two side entry versions available

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron body with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Steel cover with zinc electroplate finish

Documents & Drawings