Appleton™ PN AEXMS1G

EXMS-1G-3 GE CR106

Read more...

Features

  • Explosionproof, Dust-Ignitionproof, Watertight. Precision machined flame path between box and cover. O-ring gasket insures watertight integrity
  • Rugged, compact enclosures supplied with Square D or Cutler-Hammer B manual motor starters using three overloads
  • Covers secure with stainless steel (300 Series) hex head bolts
  • Four cast on mounting feet allow easy rack or individual mounting
  • Enclosures have standard conduit openings at top and bottom
  • Operating levers are positive operating and can be locked in the ON or OFF position

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 3R, 4, 4X, 7CD, 9EFG
Standard Materials
Cast copperfree (4/10 of 1%) aluminum enclosure and handle. Stainless steel (300 Series) shaft, bushing and cover bolts. Stainless steel mounting hardware
Standard Finishes
Housing has a two coats of epoxy powder coat finish

Documents & Drawings