Appleton™ PN AAC50

MOUNTING UNILET BODY CEIL TYPE

Read more...

Features

  • Typical applications include chemical and petrochemical plants, and in other heavy process areas where ignitable vapors, dust, moisture and corrosive atmospheres may be present
  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design means the threading of the fixture unit onto mounting hood makes electrical connection. This allows for the fixture unit to easily thread off mounting hood for convenient s
  • All fixtures are factory-sealed; no external sealing fittings required. All joints are flame-tight
  • Globes are explosionproof and heat- and impact-resistant glass. The prismatic configuration on globe interior provides light control while allowing smooth exterior surface for cleaning
  • Aluminum inner reflector increases lumen efficiency
  • Choice of pendant, ceiling, 25° stanchion, long bracket and 15° short bracket mountings
  • Porcelain reflectors for standard applications and fiberglass reinforced polyester reflectors for installations where fixture is subject to exceptionally severe corrosive atmospheres. High bay reflector for installations where mounting height from work p

Specifications

NEC/CEC Certifications and Compliances for Group A and B
Class I, Division 1 and 2, Groups A , B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances for Group C and D
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Specific Wattages
100 W A21; 150 W A23; 150 W A25; 200 W A25; 200 W PS25; 200 W PS30; 300 W PS25; 300 W PS30
Standard Materials and Finishes
Fixtures, guards and mounting hoods are copperfree (4/10 of 1% max.) aluminum with two-coat epoxy-clad finish. Ceiling and bracket mounting hoods are malleable iron with aluminum adapters

Documents & Drawings