Appleton™ PN 96650

ATX 2P BREAKER MOUNTING HANDLE

Read more...

Features

  • For use in increased safety enclosures
  • Up to 40 A for 2-pole circuit breaker versions
  • Up to 63 A for 2-pole with GFI, 3-pole and 4-pole circuit breaker versions
  • Up to 63 A for switch versions
  • Breaking capacity 10 kA - 400 V per EN/IEC 60947-2 standard
  • Breaking capacity 6 kA-400 V per EN/IEC 60898 standard
  • Supplied with front rotary control handle padlockable in OFF position
  • Terminal capacity: 1 x 25 mm² (0.002 x0.039 in²)
  • Mounting in polyester (ECEP series) or in 316L stainless steel (ECES series) enclosures. Can be fixed either on the door or at the back of the enclosure

Specifications

ATEX and IECEx Certifications and Compliances
Zone 1 and 2; Ex II 2 GD
Additional Certifications
EURASEC and INMETRO Certified versions available. See catalog pages for details
Standard Materials
Polyamide
Service Temperature
-20 °C to +55 °C (-4 °F to +131 °F)

Documents & Drawings