Appleton™ PN 757DM35

PLUG STOPPER M25

Read more...

Features

  • Ideal for use on flameproof, increased safety electrical equipment in hazardous areas
  • Globally marked, IECEx, ATEX, cCSAus & UL
  • Catering to hazardous area applications, the range of products covers a number of different design types which are supplied in both metal and plastic (Exe only)
  • Triple certification Ex d/Ex e/Ex nR
  • Hexagon head allows for the installation or remove of the plug with either an open ended or ring type spanner or wrench

Specifications

NEC/CEC Certifications and Compliances
Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III; Zone 1 AEx de II; Type 4X, Ex e II; IP68
ATEX/IECEx Certifications and Compliances
Ex II 2 GD Ex d IIC and Ex e II; Zone 1, Zone 2, Zone 21 and Zone 22 - Gas; Groups IIA, IIB, IIC; Ex IM 2 Ex d I and Ex e I; IP66/68
Standard Materials
Nickel plated brass
Optional Materials
Copperfree aluminum (replace last digit 5 with 1), brass (remove last digit 5) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings