Appleton™ PN 500060

ATX FLEXIBLE UNION

Read more...

Features

  • Increased safety, flameproof
  • Used in areas where vibration and/or movement are a problem
  • Used in place of rigid conduit in where it would be difficult to bend conduit.

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD Ex d IIC; IP66/67
Standard Materials
Stainless steel
Operating Temperature
-40 °C to +150 °C (-40 °F to +302 °F)

Documents & Drawings