Appleton™ PN 490IG

APP490 ALUM COV W/FIP GKT

Read more...

Features

  • Smooth hub bushings and cover openings protect conductor insulation. Smooth hub openings allow easy conduit joining
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Roomy interiors: deep body cavity provides increased volume allowing higher wiring capacity. Covers are domed for extra wiring space
  • Seven body styles available in 1/2’ thru 4’ sizes, TB's in 1/2’ thru 2’ and X's in 1/2’ thru 1’
  • Hub size, body style, compliance data, maximum wire number/size and cubic capacity molded into body
  • Aluminum Unilets™ are produced from a high-strength copperfree aluminum alloy, for light weight and high corrosion resistance
  • Stainless steel pan-head cover screws secure cover to body and provide superior screwdriver seating and torque. Cover screws are captive to prevent loss in sizes 1/2’ thru 2’
  • FM9™ covers with integral gasket are approved for use in wet locations
  • Completely interchangeable with Crouse-Hinds Mark9 bodies, gaskets and covers. Equivalent FM9™ and Mark9 units have identical applications and installation dimensions

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum bodies and covers with natural finish; stainless steel cover screws: neoprene gaskets
Optional Finishes
PVC coating available on select bodies and covers. See catalog pages for details

Documents & Drawings