Appleton™ PN 2016PX2KREX5

PX2K-REX CABLE GLAND M20

Read more...

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • Connector provides an environmental seal on the cable outer jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Connector provides mechanical cable retention and electrical continuity via armor termination
  • PX2K forms part of a comprehensive connector range for marine shipboard and IEE45 armored and jacketed cables
  • Sealing technique: LRS outer seal (load retention seal)

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III, Division 1 and 2; Class I, Zone 1 and 2 – 21 and 22; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Zone 1 and 2, Zone 20; Ex d IIC; Ex e IIC; Ex nR II, Ex ta IIIC; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) Halogen Free thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit 5 with 1 or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings