Appleton™ PN 2016A2F0504

A2F CABLE GLAND SS 050NPT

Read more...

Features

  • Elastomer displacement seal for unarmored cable provides a combined flameproof and weatherproof seal on the outer sheath of the cable

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups E, F, G; Class III, Division 2; Ex d IIC; Ex e IIC; Ex nR II; Type 4X (Oil Resistant II)
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD; Ex II 1D; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da; Ex II 3G; Ex nR IIC Gc I M2; Ex d I Mb; Ex e I Mb
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) thermoplastic elastomer
Optional Material
316L stainless steel version (replace last digit 5 with 4 or copperfree aluminum (replace last digit 5 with 1)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings