Appleton™ PN 100PX2KX4005

PX2KX CABLE GLAND 400 NPT

Read more...

Features

  • Connector provides an environmental seal on the cable outer jacket and an explosionproof compound barrier seal around the cable inner cores
  • Connector provides mechanical cable retention and electrical continuity via armor termination
  • The connector is UL Listed for NPT and metric threads
  • PX2KX forms part of a comprehensive connector range for marine shipboard and IEE45 armored cables
  • Armor termination: removable armor cone and ring
  • Sealing area(s): displacement seal concept

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X
ATEX/IECEx Certifications and Compliances
Class I, Zone 1; Ex d IIC Gb; Ex e IIC Gb; Ex ta IIIC Da; IP66; IP67; IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
Epoxy putty
Optional Material
Aluminum (replace last digit 5 with 1) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings