Appleton™ PlexPower™ Fiber Panel

A true innovation for harsh and hazardous industries, the Appleton™ PlexPower™ Fiber Panel by Emerson combines power and data into a single stainless steel enclosure. This unique-to-market solution offers greater configuration flexibility and power safety, with significantly reduced cabling costs. Boasting Class I, Zone 1 IIB+H2, and Class I, Division 2, Groups B, C, D certifications, in addition to a Type 4X rating, this solution also delivers off-the-shelf replaceable components and quick access quarter-turn latches. Additionally, it provides multiple design options, giving end users flexibility and convenience in configurations, with a smaller, light weight footprint.

Read more...

Features

  • Provides indoor and outdoor protection and control of electrical circuits in hazardous environments such as petroleum and chemical plants, refineries, wastewater treatment plants, paper and pulp industries, and other process facilities
  • Ideal for placement in wet, corrosive environments or where flammable gases or vapors are likely to be present
  • Suitable for use on applications where both power and communication wiring is required
  • No external conduit or cable seals required thus making installations faster, easier, and less costly
  • Ground-breaking design that uses individual breaker housings to minimize the downtime and costs associated with servicing circuit breakers in hazardous locations
  • PlexPower™ breakers accommodate off-the-shelf breakers, making replacements readily available
  • Standard models offer 12 circuit and 24 circuit panelboard configurations, internal actuators, dead front for internal actuation and standard hard drawn, tin plated, copper bus bar for superior corrosion resistance
  • Branch circuit breakers available in single pole. Current ratings on branch breakers is 120/240 Volts, 60 Amps maximum
  • Breaker modules supplied with stainless steel bolts, ground and or neutral bars and external/internal ground lug
  • Branch and main breakers can be padlocked in either the On or Off position

Specifications

NEC/CEC Certifications and Compliances
Class I, Zone 1, AEx d e op pr IIB+H2; T3/T5 Gb; Ex d e op pr IIB+H2 ; T3/T5 Gb; Class I, Division 2, Groups B, C, D; Class II, Division 1, Groups F, G; Class III; IP66; Type 4X
Standard Materials
316L stainless steel enclosure with stainless steel hardware and hard drawn, tin plated, copper bus bar
Operating Temperature
-20 °C to +40 °C (-4 °F to +104 °F)

Documents & Drawings